Tube inserts square with tapped bush (K0430) (Part Numbers - CAD Download)

Tube inserts square with tapped bush (K0430)
· For simple fastening of feet and castors on square tubes

· Material: plugs fibreglass reinforced thermoplastic, threaded insert brass

· Different thread sizes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0430.103015
K0430.103020
K0430.104015
K0430.104020
K0430.104025
K0430.104030
K0430.104040
K0430.123015
K0430.123020
K0430.124015
K0430.124020
K0430.124025
K0430.124030
K0430.124040
K0430.125015
K0430.125020
K0430.125025
K0430.125030
K0430.125040
K0430.143015
K0430.143020
K0430.144015
K0430.144020
K0430.144025
K0430.144030
K0430.144040
K0430.145015
K0430.145020
K0430.145025
K0430.145030
K0430.145040
K0430.146020
K0430.146030
K0430.146040
K0430.163015
K0430.163020
K0430.164015
K0430.164020
K0430.164025
K0430.164030
K0430.164040
K0430.165015
K0430.165020
K0430.165025
K0430.165030
K0430.165040
K0430.166020
K0430.166030
K0430.166040
K0430.204015
K0430.204020
K0430.204025
K0430.204030
K0430.204040
K0430.205015
K0430.205020
K0430.205025
K0430.205030
K0430.205040
K0430.206020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Thread B
(mm)
C
(mm)
L=Length
(mm)
S
(mm)
Suitable for
(mm)
Load rating max.
(kN)

3.65 €

1 4 Days M103027.5332730 x 1.55

3.65 €

1 4 Days M103026.5332730 x 25

3.88 €

1 4 Days M104037.5433540 x 1.58

3.88 €

1 4 Days M104036.5433540 x 210

3.88 €

1 4 Days M104035.5433540 x 2.510

3.88 €

1 4 Days M104034.5433540 x 310

3.88 €

1 4 Days M104032.5433540 x 410

3.65 €

1 4 Days M123027.5332730 x 1.55

3.65 €

1 4 Days M123026.5332730 x 25

3.88 €

1 4 Days M124037.5433540 x 1.58

3.88 €

1 4 Days M124036.5433540 x 210

3.88 €

1 4 Days M124035.5433540 x 2.510

3.88 €

1 4 Days M124034.5433540 x 310

3.88 €

1 4 Days M124032.5433540 x 410

6.04 €

1 4 Days M125047.5554450 x 1.58

6.04 €

1 4 Days M125046.5554450 x 212

6.04 €

1 4 Days M125045.5554450 x 2.512

6.04 €

1 4 Days M125044.5554450 x 312

6.04 €

1 4 Days M125042.5554450 x 412

3.65 €

1 4 Days M143027.5332730 x 1.55

3.65 €

1 4 Days M143026.5332730 x 25

3.88 €

1 4 Days M144037.5433540 x 1.58

3.88 €

1 4 Days M144036.5433540 x 210

3.88 €

1 4 Days M144035.5433540 x 2.510

3.88 €

1 4 Days M144034.5433540 x 310

3.88 €

1 4 Days M144032.5433540 x 410

6.04 €

1 4 Days M145047.5554450 x 1.58

6.04 €

1 4 Days M145046.5554450 x 212

6.04 €

1 4 Days M145045.5554450 x 2.512

6.04 €

1 4 Days M145044.5554450 x 312

6.04 €

1 4 Days M145042.5554450 x 412

6.43 €

1 4 Days M146056.5554560 x 212

6.43 €

1 4 Days M146054.5554560 x 312

6.43 €

1 4 Days M146052.5554560 x 412

3.65 €

1 4 Days M163027.5332730 x 1.55

3.65 €

1 4 Days M163026.5332730 x 25

3.88 €

1 4 Days M164037.5433540 x 1.58

3.88 €

1 4 Days M164036.5433540 x 210

3.88 €

1 4 Days M164035.5433540 x 2.510

3.88 €

1 4 Days M164034.5433540 x 310

3.88 €

1 4 Days M164032.5433540 x 410

6.04 €

1 4 Days M165047.5554450 x 1.58

6.04 €

1 4 Days M165046.5554450 x 212

6.04 €

1 4 Days M165045.5554450 x 2.512

6.04 €

1 4 Days M165044.5554450 x 312

6.04 €

1 4 Days M165042.5554450 x 412

6.43 €

1 4 Days M166056.5554560 x 212

6.43 €

1 4 Days M166054.5554560 x 312

6.43 €

1 4 Days M166052.5554560 x 412

3.88 €

1 4 Days M204037.5433540 x 1.58

3.88 €

1 4 Days M204036.5433540 x 210

3.88 €

1 4 Days M204035.5433540 x 2.510

3.88 €

1 4 Days M204034.5433540 x 310

3.88 €

1 4 Days M204032.5433540 x 410

6.04 €

1 4 Days M205047.5554450 x 1.58

6.04 €

1 4 Days M205046.5554450 x 212

6.04 €

1 4 Days M205045.5554450 x 2.512

6.04 €

1 4 Days M205044.5554450 x 312

6.04 €

1 4 Days M205042.5554450 x 412

6.43 €

1 4 Days M206056.5554560 x 212

Loading...

Basic information

Main material Thermoplastic Component material Brass

Tech Support