• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Mounting brackets Form B (K0638) (K0638.216)

Mounting brackets Form B (K0638) K0638.216

Product Details:

Manufacturer part number: K0638.216

Brand: KIPP

Price: 13.75

Delivery time: 4 Days


Technical Data:

D1=Thread: M16

D2: 46 mm

K: 32 mm

L1: 33 mm

L3: 13 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0638.216

Part Number
K0638.216
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Thread D2
(mm)
K
(mm)
L1
(mm)
L3
(mm)
S
(mm)

13.75 €

1 4 Days M164632331315

Loading...

  1. 1

Basic information

Main material Steel Form B D3(mm) 5.5
D4(mm) 10

This page is Mounting brackets Form B (K0638), part number K0638.216.
You can find the detail information about specifications and dimensions on part number K0638.216.

Variation of this product

Part Number
K0638.212
K0638.2121
K0638.2161
K0638.220
K0638.2201
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Thread D2
(mm)
K
(mm)
L1
(mm)
L3
(mm)
S
(mm)

13.87 €

1 4 Days M123624251012

13.87 €

1 4 Days M12x1,53624251012

13.75 €

1 4 Days M16x1,54632331315

15.84 €

1 4 Days M204632331315

13.35 €

1 4 Days M20x1,54632331315

Tech Support