Levelling feet with hex base (K0676) (K0676.2006X030)

Levelling feet with hex base (K0676) K0676.2006X030

Product Details:

Manufacturer part number: K0676.2006X030

Brand: KIPP

Price: 0.38

Delivery time: 4 Days


Technical Data:

Load rating max.: 1.5 kN

L=thread length: 30 mm

D1=Thread (M): 6 mm

H=Height: 7 mm

H1=Total height: 37 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0676.2006X030

Part Number
K0676.2006X030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load rating max.
(kN)
L=thread length
(mm)
D1=Thread (M)
(mm)
H=Height
(mm)
H1=Total height
(mm)
SW=Key width
(mm)

0.38 €

1 4 Days 1.530673720

Loading...

  1. 1

Basic information

Main material Polythene Component material Steel

This page is Levelling feet with hex base (K0676), part number K0676.2006X030.
You can find the detail information about specifications and dimensions on part number K0676.2006X030.

Variation of this product

Part Number
K0676.2006X020
K0676.2006X040
K0676.2006X050
K0676.2008X020
K0676.2008X030
K0676.2008X040
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Load rating max.
(kN)
L=thread length
(mm)
D1=Thread (M)
(mm)
H=Height
(mm)
H1=Total height
(mm)
SW=Key width
(mm)

0.37 €

1 4 Days 1.520672720

0.39 €

1 4 Days 1.540674720

0.43 €

1 4 Days 1.550675720

0.39 €

1 4 Days 320872720

0.40 €

1 4 Days 330873720

0.43 €

1 4 Days 340874720

Tech Support