Levelling feet with knurled base (K0677) (K0677.2806X020)

Levelling feet with knurled base (K0677) K0677.2806X020

Product Details:

Manufacturer part number: K0677.2806X020

Brand: KIPP

Price: 0.39

Delivery time: 4 Days


Technical Data:

Load rating max.: 3.5 kN

L=thread length: 20 mm

D1=Thread (M): 6 mm

H1=Total height: 29.3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0677.2806X020

Part Number
K0677.2806X020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load rating max.
(kN)
L=thread length
(mm)
D1=Thread (M)
(mm)
H1=Total height
(mm)

0.39 €

1 4 Days 3.520629.3

Loading...

  1. 1

Basic information

D=plate diameter(mm) 28.5 Main material Polyamide Component material Steel
H=Height(mm) 9.3

This page is Levelling feet with knurled base (K0677), part number K0677.2806X020.
You can find the detail information about specifications and dimensions on part number K0677.2806X020.

Variation of this product

Part Number
K0677.2805X025
K0677.2805X040
K0677.2806X016
K0677.2806X030
K0677.2806X040
K0677.2806X050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Load rating max.
(kN)
L=thread length
(mm)
D1=Thread (M)
(mm)
H1=Total height
(mm)

0.47 €

1 4 Days 225534.3

0.63 €

1 4 Days 240549.3

0.38 €

1 4 Days 3.516625.3

0.43 €

1 4 Days 3.530639.3

0.54 €

1 4 Days 3.540649.3

0.63 €

1 4 Days 3.550659.3

Tech Support