Levelling feet without hole (K0678) (K0678.03008X016)

Levelling feet without hole (K0678) K0678.03008X016

Product Details:

Manufacturer part number: K0678.03008X016

Brand: KIPP

Price: 0.71

Delivery time: 4 Days


Technical Data:

D=plate diameter: 30 mm

Load rating max.: 2.5 kN

L=thread length: 16 mm

D1=Thread (M): 8 mm

H=Height: 11 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0678.03008X016

Part Number
K0678.03008X016
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=plate diameter
(mm)
Load rating max.
(kN)
L=thread length
(mm)
D1=Thread (M)
(mm)
H=Height
(mm)
H1=Total height
(mm)
SW
(mm)

0.71 €

1 4 Days 302.5168112713

Loading...

  1. 1

Basic information

Main material Steel

This page is Levelling feet without hole (K0678), part number K0678.03008X016.
You can find the detail information about specifications and dimensions on part number K0678.03008X016.

Variation of this product

Part Number
K0678.03008X020
K0678.03008X030
K0678.03008X040
K0678.03008X050
K0678.03010X016
K0678.03010X020
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=plate diameter
(mm)
Load rating max.
(kN)
L=thread length
(mm)
D1=Thread (M)
(mm)
H=Height
(mm)
H1=Total height
(mm)
SW
(mm)

0.72 €

1 4 Days 302.5208113113

0.77 €

1 4 Days 302.5308114113

0.82 €

1 4 Days 302.5408115113

0.85 €

1 4 Days 302.5508116113

0.82 €

1 4 Days 303.5161012.528.517

0.84 €

1 4 Days 303.5201012.532.517

Tech Support