Swivel feet steel, Form A (K0742) (K0742.010016X50)

Swivel feet steel, Form A (K0742) K0742.010016X50

Product Details:

Manufacturer part number: K0742.010016X50

Brand: KIPP

Price: 28.74

Delivery time: 4 Days


Technical Data:

D=plate diameter: 100 mm

Load rating max.: 35 kN

L=thread length: 50 mm

D1=Thread (M): 16 mm

H=Height: 20 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0742.010016X50

Part Number
K0742.010016X50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=plate diameter
(mm)
Load rating max.
(kN)
L=thread length
(mm)
D1=Thread (M)
(mm)
H=Height
(mm)
H1=Total height
(mm)
H2
(mm)
SW
(mm)

28.74 €

1 4 Days 10035501620934320

Loading...

  1. 1

Basic information

Main material Steel Form A

This page is Swivel feet steel, Form A (K0742), part number K0742.010016X50.
You can find the detail information about specifications and dimensions on part number K0742.010016X50.

Variation of this product

Part Number
K0742.005010X50
K0742.005010X75
K0742.005012X100
K0742.010016X75
K0742.010020X100
K0742.010020X125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=plate diameter
(mm)
Load rating max.
(kN)
L=thread length
(mm)
D1=Thread (M)
(mm)
H=Height
(mm)
H1=Total height
(mm)
H2
(mm)
SW
(mm)

10.29 €

1 4 Days 5015501016782814

10.58 €

1 4 Days 50157510161032814

11.05 €

1 4 Days 501510012161282814

29.36 €

1 4 Days 100357516201184320

30.20 €

1 4 Days 1004510020201434320

31.05 €

1 4 Days 1004512520201684320

Tech Support