Manufacturer part number: K0742.105010X75
Brand: KIPP
Price: 11.06 €
Delivery time: 4 Days
D=plate diameter: 50 mm
Load rating max.: 15 kN
L=thread length: 75 mm
D1=Thread (M): 10 mm
H=Height: 16 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0742.105010X75
Part Number
|
---|
K0742.105010X75 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=plate diameter (mm) | Load rating max. (kN) | L=thread length (mm) | D1=Thread (M) (mm) | H=Height (mm) | H1=Total height (mm) | H2 (mm) | SW (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
11.06 € | 1 | 4 Days | 50 | 15 | 75 | 10 | 16 | 106 | 28 | 14 |
Loading...
Main material | Steel | Component material | Rubber | Form | B |
---|---|---|---|---|---|
S(mm) | 3 |
This page is Swivel feet steel, Form B (K0742), part number K0742.105010X75.
You can find the detail information about specifications and dimensions on part number K0742.105010X75.
Configure
Basic Attributes
Type
D=plate diameter(mm)
Load rating max.(kN)
L=thread length(mm)
D1=Thread (M)(mm)
H=Height(mm)
H1=Total height(mm)
H2(mm)
SW(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0742.105010X125 |
K0742.105010X25 |
K0742.105010X50 |
K0742.105012X100 |
K0742.105012X125 |
K0742.105012X25 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=plate diameter (mm) | Load rating max. (kN) | L=thread length (mm) | D1=Thread (M) (mm) | H=Height (mm) | H1=Total height (mm) | H2 (mm) | SW (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
11.67 € | 1 | 4 Days | 50 | 15 | 125 | 10 | 16 | 156 | 28 | 14 | ||
10.05 € | 1 | 4 Days | 50 | 15 | 25 | 10 | 16 | 56 | 28 | 14 | ||
10.75 € | 1 | 4 Days | 50 | 15 | 50 | 10 | 16 | 81 | 28 | 14 | ||
11.52 € | 1 | 4 Days | 50 | 15 | 100 | 12 | 16 | 131 | 28 | 14 | ||
11.73 € | 1 | 4 Days | 50 | 15 | 125 | 12 | 16 | 156 | 28 | 14 | ||
10.07 € | 1 | 4 Days | 50 | 15 | 25 | 12 | 16 | 56 | 28 | 14 |