Swivel feet, Form C and D (K0395) (K0395.220)

Swivel feet, Form C and D (K0395) K0395.220

Product Details:

Manufacturer part number: K0395.220

Brand: KIPP

Price: 20.92

Delivery time: 4 Days


Technical Data:

D=plate diameter: 60 mm

Load rating max.: 22 kN

D1=Thread (M): 20 mm

Component material: Stainless steel

Form: D


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0395.220

Part Number
K0395.220
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=plate diameter
(mm)
Load rating max.
(kN)
D1=Thread (M)
(mm)
Component material Form H=Height
(mm)
H2
(mm)
SW
(mm)
T
(mm)

20.92 €

1 4 Days 602220Stainless steelD4283018

Loading...

  1. 1

Basic information

Main material POM

This page is Swivel feet, Form C and D (K0395), part number K0395.220.
You can find the detail information about specifications and dimensions on part number K0395.220.

Variation of this product

Part Number
K0395.210
K0395.212
K0395.216
K0395.506
K0395.508
K0395.510
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=plate diameter
(mm)
Load rating max.
(kN)
D1=Thread (M)
(mm)
Component material Form H=Height
(mm)
H2
(mm)
SW
(mm)
T
(mm)

10.33 €

1 4 Days 321010Stainless steelD2251710

11.48 €

1 4 Days 401812Stainless steelD2661912

14.26 €

1 4 Days 502016Stainless steelD3272414

7.56 €

1 4 Days 2046SteelC152.5108.5

8.00 €

1 4 Days 2578SteelC184139

9.42 €

1 4 Days 321010SteelC2251710

Tech Support