Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1033.0800 |
K1033.0890 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Version | |
---|---|---|---|---|---|
4.29 € | 1 | 4 Days | 0° | ||
4.29 € | 1 | 4 Days | 90° |
Loading...
Type | I | Slot width(mm) | 8 | A(mm) | 15 |
---|---|---|---|---|---|
D2(mm) | 12 | D3(mm) | 8 | T(mm) | 28 |
T1(mm) | 28 |