Connecting sets universal Type I (K1032) (K1032.06)

Connecting sets universal Type I (K1032) K1032.06

Product Details:

Manufacturer part number: K1032.06

Brand: KIPP

Price: 3.06

Delivery time: 4 Days


Technical Data:

Slot width: 6 mm

A: 15 mm

D=thread: M6 mm

D1: 16 mm

D2: 16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1032.06

Part Number
K1032.06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Slot width
(mm)
A
(mm)
D=thread
(mm)
D1
(mm)
D2
(mm)
H
(mm)
L
(mm)
N
(mm)
SW
(mm)
T
(mm)

3.06 €

1 4 Days 615M6161612.525.26.2412.7

Loading...

  1. 1

Basic information

Type I

This page is Connecting sets universal Type I (K1032), part number K1032.06.
You can find the detail information about specifications and dimensions on part number K1032.06.

Variation of this product

Part Number
K1032.08
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Slot width
(mm)
A
(mm)
D=thread
(mm)
D1
(mm)
D2
(mm)
H
(mm)
L
(mm)
N
(mm)
SW
(mm)
T
(mm)

3.06 €

1 4 Days 820M820201633.58516

Tech Support