Manufacturer part number: K1632.10
Brand: KIPP
Price: 10.79 €
Delivery time: 4 Days
Version 1: closed
D2: - mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1632.10
Main material | Polyamide | Main colour | black | B=Width(mm) | 33 |
---|---|---|---|---|---|
B1(mm) | 17 | B2(mm) | 25.5 | B3(mm) | 23 |
D=outside diameter(mm) | 100 | D1=Internal diameter(mm) | 93 | D3(mm) | 5.5 |
H=Height(mm) | 118 | H1(mm) | 112 | H2(mm) | 70 |
L=Length(mm) | 106 | L1(mm) | 59 | L2(mm) | 9.3 |
This page is Cup holder plastic for aluminium profiles, closed or open (K1632), part number K1632.10.
You can find the detail information about specifications and dimensions on part number K1632.10.
Part Number |
---|
K1632.00 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Version 1 | D2 (mm) |
---|---|---|---|---|---|---|
10.79 € | 1 | 4 Days | open | 71 |