Eccentric bushes with centre bore (K1292) (K1292.101)

Eccentric bushes with centre bore (K1292) K1292.101

Product Details:

Manufacturer part number: K1292.101

Brand: KIPP

Price: 19.16

Delivery time: 4 Days


Technical Data:

D=diameter: 10 mm

D1: 10 mm

D2: 1 mm

D3: 2.12 mm

H=Height: 9.8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1292.101

Part Number
K1292.101
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=diameter
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H=Height
(mm)
M
(mm)
SW=key width
(mm)
T
(mm)
Tightening torque
(Nm)

19.16 €

1 4 Days 101012.129.82.2521.91.5

Loading...

  1. 1

Basic information

Main material Stainless steel

This page is Eccentric bushes with centre bore (K1292), part number K1292.101.
You can find the detail information about specifications and dimensions on part number K1292.101.

Variation of this product

Part Number
K1292.121
K1292.151
K1292.181
K1292.201
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=diameter
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H=Height
(mm)
M
(mm)
SW=key width
(mm)
T
(mm)
Tightening torque
(Nm)

19.93 €

1 4 Days 12121.63.3511.8222.91.5

20.73 €

1 4 Days 15152.55.314.82.252.54.62

21.80 €

1 4 Days 181848.515.82.252.57.42

22.92 €

1 4 Days 202048.519.8337.45

Tech Support