Locating bushes for ball lock pin (K1065) (K1065.10)

Locating bushes for ball lock pin (K1065) K1065.10

Product Details:

Manufacturer part number: K1065.10

Brand: KIPP

Price: 5.83

Delivery time: 4 Days


Technical Data:

Inner Diameter: 10 mm

Outer Diameter: 20 mm

Main material: Steel

Main colour: nickel-plated

Version: nickel-plated


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1065.10

Part Number
K1065.10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
Main material Main colour Version D2
(mm)
D3
(mm)
H
(mm)
M
(mm)

5.83 €

1 4 Days 1020Steelnickel-platednickel-plated201717M16x1.5

Loading...

  1. 1

This page is Locating bushes for ball lock pin (K1065), part number K1065.10.
You can find the detail information about specifications and dimensions on part number K1065.10.

Variation of this product

Part Number
K1065.101
K1065.6
K1065.61
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
Main material Main colour Version D2
(mm)
D3
(mm)
H
(mm)
M
(mm)

9.06 €

1 4 Days 1020Stainless steelbrightbright201717M16x1.5

4.99 €

1 4 Days 616Steelnickel-platednickel-plated161315M12x1.5

7.25 €

1 4 Days 616Stainless steelbrightbright161315M12x1.5

Tech Support