Locating bushes with collar stainless steel, for ball lock pins (K1462) (Part Numbers - CAD Download)

Locating bushes with collar stainless steel, for ball lock pins (K1462)
· Defined screw-in depth

· Easy and reliable screwing in

· Can be screwed into various materials

· Usable on both sides

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1462.10512
K1462.10616
K1462.10816
K1462.11024
K1462.11224
K1462.11630
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
H
(mm)
H1
(mm)
H3
(mm)
M
(mm)
SW
(mm)
T1
(mm)

10.83 €

1 4 Days 52062013.51732M1253

12.49 €

1 4 Days 6247.52417.52035M1663

12.49 €

1 4 Days 824102417.52035M1683

21.46 €

1 4 Days 10341334252555M24105

21.46 €

1 4 Days 12341534252555M24125

25.32 €

1 4 Days 16402040312858M30165

Loading...

  1. 1

Basic information

Main material Stainless steel Surface finish body bright H2(mm) 10
T(mm) 5

Tech Support