Nonius and zero reference stainless steel, self-adhesive (K0759) (K0759.0101)

Nonius and zero reference stainless steel, self-adhesive (K0759) K0759.0101

Product Details:

Manufacturer part number: K0759.0101

Brand: KIPP

Price: 8.44

Delivery time: 4 Days


Technical Data:

Product type: vernier scale

Version 1: vertical

N=Zero point: top

S=Scaling: right

L=Length: 40 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0759.0101

Part Number
K0759.0101
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product type Version 1 N=Zero point S=Scaling L=Length
(mm)

8.44 €

1 4 Days vernier scaleverticaltopright40

Loading...

  1. 1

Basic information

Main material Stainless steel Surface finish body bright B=Width(mm) 15
H=Height(mm) 1

This page is Nonius and zero reference stainless steel, self-adhesive (K0759), part number K0759.0101.
You can find the detail information about specifications and dimensions on part number K0759.0101.

Variation of this product

Part Number
K0759.00
K0759.0001
K0759.01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product type Version 1 N=Zero point S=Scaling L=Length
(mm)

6.07 €

1 4 Days zero reference markhorizontal--30

8.44 €

1 4 Days vernier scalehorizontallefttop40

6.07 €

1 4 Days zero reference markvertical--30

Tech Support