Stainless steel linear scales, self-adhesive (K0759) (K0759.010010X0300)

Stainless steel linear scales, self-adhesive (K0759) K0759.010010X0300

Product Details:

Manufacturer part number: K0759.010010X0300

Brand: KIPP

Price: 11.95

Delivery time: 4 Days


Technical Data:

Version 1: vertical

N=Zero point: top

S=Scaling: left

L=Length: 300 mm

L1=Total length: 300 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0759.010010X0300

Part Number
K0759.010010X0300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 1 N=Zero point S=Scaling L=Length
(mm)
L1=Total length
(mm)

11.95 €

1 4 Days verticaltopleft300300

Loading...

  1. 1

Basic information

Main material Stainless steel Surface finish body bright Division 1 mm
B=Width(mm) 15 H=Height(mm) 1

This page is Stainless steel linear scales, self-adhesive (K0759), part number K0759.010010X0300.
You can find the detail information about specifications and dimensions on part number K0759.010010X0300.

Variation of this product

Part Number
K0759.000010X0500
K0759.000010X0700
K0759.000010X1000
K0759.010010X0500
K0759.010010X0700
K0759.010010X1000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Version 1 N=Zero point S=Scaling L=Length
(mm)
L1=Total length
(mm)

20.19 €

1 4 Days horizontalleftbottom500500

28.42 €

1 4 Days horizontalleftbottom700700

47.02 €

1 4 Days horizontalleftbottom10001000

20.19 €

1 4 Days verticaltopleft500500

28.42 €

1 4 Days verticaltopleft700700

47.02 €

1 4 Days verticaltopleft10001000

Tech Support