Block hinges with fastening nuts, Form A (K1142) (K1142.0614027)

Block hinges with fastening nuts, Form A (K1142) K1142.0614027

Product Details:

Manufacturer part number: K1142.0614027

Brand: KIPP

Price: 8.77

Delivery time: 4 Days


Technical Data:

Main Body Material: Steel

B=Width: 39 mm

Main material: Steel

Steel code: -

Surface finish body: galvanised


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1142.0614027

Part Number
K1142.0614027
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Material B=Width
(mm)
Main material Steel code Surface finish body A=Length
(mm)
A1
(mm)
A2
(mm)
B1
(mm)
D1=Outside diameter
(mm)

8.77 €

1 4 Days Steel39Steel-galvanised13101427M6

Loading...

  1. 1

Basic information

Form A

This page is Block hinges with fastening nuts, Form A (K1142), part number K1142.0614027.
You can find the detail information about specifications and dimensions on part number K1142.0614027.

Variation of this product

Part Number
K1142.0820033
K1142.10614027
K1142.10820033
K1142.20614027
K1142.20820033
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main Body Material B=Width
(mm)
Main material Steel code Surface finish body A=Length
(mm)
A1
(mm)
A2
(mm)
B1
(mm)
D1=Outside diameter
(mm)

10.36 €

1 4 Days Steel49Steel-galvanised18142233M8

21.08 €

1 4 Days Stainless Steel39Stainless steel1.4305-13101427M6

22.26 €

1 4 Days Stainless Steel49Stainless steel1.4305-18142233M8

42.78 €

1 4 Days Stainless Steel39Stainless steel1.4401-13101427M6

60.47 €

1 4 Days Stainless Steel49Stainless steel1.4401-18142233M8

Tech Support