Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1143.0630028
Part Number
|
---|
K1143.0630028 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Material | B=Width (mm) | Main material | Steel code | Main colour | A=Length (mm) | A1 (mm) | A2 (mm) | B1 (mm) | D1=Outside diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.67 € | 1 | 4 Days | Steel | 40 | Steel | - | galvanised | 45 | 30 | 10 | 28 | M6 |
Loading...
This page is Block hinges with fastening nuts, long version (K1143), part number K1143.0630028.
You can find the detail information about specifications and dimensions on part number K1143.0630028.
Configure
Basic Attributes
Steel code
Type
Main Body Material
B=Width(mm)
Main material
Main colour
A=Length(mm)
A1(mm)
A2(mm)
B1(mm)
D1=Outside diameter(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1143.0829035 |
K1143.10630028 |
K1143.10829035 |
K1143.20630028 |
K1143.20829035 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body Material | B=Width (mm) | Main material | Steel code | Main colour | A=Length (mm) | A1 (mm) | A2 (mm) | B1 (mm) | D1=Outside diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.04 € | 1 | 4 Days | Steel | 51 | Steel | - | galvanised | 50 | 29 | 14 | 35 | M8 | ||
24.10 € | 1 | 4 Days | Stainless Steel | 40 | Stainless steel | 1.4305 | - | 45 | 30 | 10 | 28 | M6 | ||
38.19 € | 1 | 4 Days | Stainless Steel | 51 | Stainless steel | 1.4305 | - | 50 | 29 | 14 | 35 | M8 | ||
100.87 € | 1 | 4 Days | Stainless Steel | 40 | Stainless steel | 1.4401 | - | 45 | 30 | 10 | 28 | M6 | ||
104.51 € | 1 | 4 Days | Stainless Steel | 51 | Stainless steel | 1.4401 | - | 50 | 29 | 14 | 35 | M8 |