Connectors with screw fitting, Form A, straight bush (K1498) (K1498.1204X5000)

Connectors with screw fitting, Form A, straight bush (K1498) K1498.1204X5000

Product Details:

Manufacturer part number: K1498.1204X5000

Brand: KIPP

Price: 13.26

Delivery time: 4 Days


Technical Data:

Main material: Plastic

Version 2: 4-pin

D=diameter: - mm

D1: 5 mm

D3: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1498.1204X5000

Part Number
K1498.1204X5000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Version 2 D=diameter
(mm)
D1
(mm)
D3
(mm)
G=Thread L=Housing length
(mm)
P=Cable length
(mm)
No. of conductors x conductor cross-section Number of bend cycles max. Rated surge voltage
(V)
Rated current (40 °C)
(A)
Operating voltage
(V)
Cable bend radius moving Cable bend radius fixed Halogen-free Conductive resistance (20 °C)
(Ω/km)
Component material Nominal voltage
(V)
Product type Test voltage
(V)
Safety rating Temperature range cable moving Temperature range cable fixed Weight
(kg)
PL Edelstahl

13.26 €

1 4 Days Plastic4-pin-5--385000N=4 X 0.34 mm²10,000,000 (25 °C)25004250 AC / 250 DC≥ 10 x D1≥ 5 x D1no60PVC300 ACstraight2000 ACIP65/IP67-5 °C - +80 °C-30 °C - +80 °C0.0640false

Loading...

  1. 1

Basic information

Main colour black Form A Version 1 with screw connection
Item Connector EMC capability unshielded Component colour black
Form definition straight bush

This page is Connectors with screw fitting, Form A, straight bush (K1498), part number K1498.1204X5000.
You can find the detail information about specifications and dimensions on part number K1498.1204X5000.

Variation of this product

Part Number
K1498.1203X2000
K1498.1203X5000
K1498.1204X3000
K1498.1208X10000
K1498.1208X2500
K1498.1208X5000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Version 2 D=diameter
(mm)
D1
(mm)
D3
(mm)
G=Thread L=Housing length
(mm)
P=Cable length
(mm)
No. of conductors x conductor cross-section Number of bend cycles max. Rated surge voltage
(V)
Rated current (40 °C)
(A)
Operating voltage
(V)
Cable bend radius moving Cable bend radius fixed Halogen-free Conductive resistance (20 °C)
(Ω/km)
Component material Nominal voltage
(V)
Product type Test voltage
(V)
Safety rating Temperature range cable moving Temperature range cable fixed Weight
(kg)
PL Edelstahl

13.26 €

1 4 Days Plastic3-pin-4.1--3820003 x 0.34 mm²10,000,000 (25 °C)25004250 AC / 250 DC≥ 10 x D1≥ 5 x D1yes57Polyurethane300 ACstraight2500 ACIP65/IP67-25 °C - +80 °C-40 °C - +80 °C0.1350false

19.32 €

1 4 Days Plastic3-pin-4.1--3850003 x 0.34 mm²10,000,000 (25 °C)25004250 AC / 250 DC≥ 10 x D1≥ 5 x D1yes57Polyurethane300 ACstraight2500 ACIP65/IP67-25 °C - +80 °C-40 °C - +80 °C0.1350false

12.04 €

1 4 Days Plastic4-pin-5--383000N=4 X 0.34 mm²10,000,000 (25 °C)25004250 AC / 250 DC≥ 10 x D1≥ 5 x D1no60PVC300 ACstraight2000 ACIP65/IP67-5 °C - +80 °C-30 °C - +80 °C0.0640false

46.91 €

1 4 Days PVC8-pin14.5-6M12x141.5100008 x 0,25 mm²------no79PVC--------

37.78 €

1 4 Days PVC8-pin14.5-6M12x141.525008 x 0,25 mm²------yes79Polyurethane--------

48.69 €

1 4 Days PVC8-pin14.5-6M12x141.550008 x 0,25 mm²------yes79Polyurethane--------

Tech Support