Connectors with screw fitting, Form B, angled bush (K1498) (K1498.11204X5000)

Connectors with screw fitting, Form B, angled bush (K1498) K1498.11204X5000

Product Details:

Manufacturer part number: K1498.11204X5000

Brand: KIPP

Price: 13.75

Delivery time: 4 Days


Technical Data:

Main material: Plastic

Version 2: 4-pin

D=diameter: - mm

D1: 5 mm

D3: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1498.11204X5000

Part Number
K1498.11204X5000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Version 2 D=diameter
(mm)
D1
(mm)
D3
(mm)
G=Thread H1
(mm)
L1
(mm)
P=Cable length
(mm)
No. of conductors x conductor cross-section Number of bend cycles max. Rated surge voltage
(V)
Rated current (40 °C)
(A)
Operating voltage
(V)
Cable bend radius moving Cable bend radius fixed Halogen-free Conductive resistance (20 °C)
(Ω/km)
Component material Nominal voltage
(V)
Test voltage
(V)
Safety rating Temperature range cable moving Temperature range cable fixed Weight
(kg)
PL Edelstahl

13.75 €

1 4 Days Plastic4-pin-5---285000N=4 X 0.34 mm²10,000,000 (25 °C)25004250 AC / 250 DC≥ 10 x D1≥ 5 x D1no60PVC300 AC2000 ACIP65/IP67-5 °C - +80 °C-30 °C - +80 °C0.0840false

Loading...

  1. 1

Basic information

Main colour black Form B L=Housing length(mm) 39
Version 1 with screw connection Item Connector EMC capability unshielded
Component colour black Form definition angled bush Product type angled

This page is Connectors with screw fitting, Form B, angled bush (K1498), part number K1498.11204X5000.
You can find the detail information about specifications and dimensions on part number K1498.11204X5000.

Variation of this product

Part Number
K1498.11203X2000
K1498.11203X5000
K1498.11204X3000
K1498.11208X10000
K1498.11208X3000
K1498.11208X5000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Version 2 D=diameter
(mm)
D1
(mm)
D3
(mm)
G=Thread H1
(mm)
L1
(mm)
P=Cable length
(mm)
No. of conductors x conductor cross-section Number of bend cycles max. Rated surge voltage
(V)
Rated current (40 °C)
(A)
Operating voltage
(V)
Cable bend radius moving Cable bend radius fixed Halogen-free Conductive resistance (20 °C)
(Ω/km)
Component material Nominal voltage
(V)
Test voltage
(V)
Safety rating Temperature range cable moving Temperature range cable fixed Weight
(kg)
PL Edelstahl

13.62 €

1 4 Days Plastic3-pin-4.1---2820003 x 0.34 mm²10,000,000 (25 °C)25004250 AC / 250 DC≥ 10 x D1≥ 5 x D1yes57Polyurethane300 AC2500 ACIP65/IP67-25 °C - +80 °C-40 °C - +80 °C0.1370false

19.61 €

1 4 Days Plastic3-pin-4.1---2850003 x 0.34 mm²10,000,000 (25 °C)25004250 AC / 250 DC≥ 10 x D1≥ 5 x D1yes57Polyurethane300 AC2500 ACIP65/IP67-25 °C - +80 °C-40 °C - +80 °C0.1263false

12.55 €

1 4 Days Plastic4-pin-5---283000N=4 X 0.34 mm²10,000,000 (25 °C)25004250 AC / 250 DC≥ 10 x D1≥ 5 x D1no60PVC300 AC2000 ACIP65/IP67-5 °C - +80 °C-30 °C - +80 °C0.0840false

48.91 €

1 4 Days PVC8-pin15-6M12x126.4-10000-------no-PVC-------

41.56 €

1 4 Days Plastic8-pin-5.8---3230008 x 0.25 mm²10,000,000 (25 °C)800230 AC / 30 DC≥ 10 x D1≥ 5 x D1yes79Polyurethane300 AC2500 ACIP65/IP67-25 °C - +80 °C-40 °C - +80 °C0.1520false

50.04 €

1 4 Days Plastic8-pin-5.8---3250008 x 0.25 mm²10,000,000 (25 °C)800230 AC / 30 DC≥ 10 x D1≥ 5 x D1yes79Polyurethane300 AC2500 ACIP65/IP67-25 °C - +80 °C-40 °C - +80 °C0.1230false

Tech Support