Tongue for quarter-turn lock (K0521) (K0521.128X105)

Tongue for quarter-turn lock (K0521) K0521.128X105

Product Details:

Manufacturer part number: K0521.128X105

Brand: KIPP

Price: 0.45

Delivery time: 4 Days


Technical Data:

Form: A

A=Tongue spacing: 10 mm

L=Tongue length: 28 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0521.128X105

Part Number
K0521.128X105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form A=Tongue spacing
(mm)
L=Tongue length
(mm)

0.45 €

1 4 Days A1028

Loading...

  1. 1

Basic information

Main material Steel Surface finish body galvanized

This page is Tongue for quarter-turn lock (K0521), part number K0521.128X105.
You can find the detail information about specifications and dimensions on part number K0521.128X105.

Variation of this product

Part Number
K0521.124X135
K0521.126X205
K0521.130X165
K0521.131X135
K0521.136X135
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Form A=Tongue spacing
(mm)
L=Tongue length
(mm)

0.45 €

1 4 Days B1324

0.49 €

1 4 Days B2026

0.49 €

1 4 Days B1630

0.45 €

1 4 Days B1331

0.49 €

1 4 Days B1336

Tech Support