Manufacturer part number: K1340.45100
Brand: KIPP
Price: 2.74 €
Delivery time: 4 Days
A (for housing length H=30): 22 mm
A (for housing length H=36): 28 mm
A (for housing length H=40): 32 mm
A (for housing length H=50): 42 mm
A (for housing length H=60): 52 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1340.45100
Part Number
|
---|
K1340.45100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A (for housing length H=30) (mm) | A (for housing length H=36) (mm) | A (for housing length H=40) (mm) | A (for housing length H=50) (mm) | A (for housing length H=60) (mm) | A=Tongue spacing (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
2.74 € | 1 | 4 Days | 22 | 28 | 32 | 42 | 52 | 10 |
Loading...
Main material | Stainless steel | Steel code | 1.4301 | Surface finish body | bright |
---|---|---|---|---|---|
L=Tongue length(mm) | 45 |
This page is Tongue for quarter-turn lock (K1340), part number K1340.45100.
You can find the detail information about specifications and dimensions on part number K1340.45100.
Configure
Basic Attributes
Type
A (for housing length H=30)(mm)
A (for housing length H=36)(mm)
A (for housing length H=40)(mm)
A (for housing length H=50)(mm)
A (for housing length H=60)(mm)
A=Tongue spacing(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1340.45060 |
K1340.45080 |
K1340.45140 |
K1340.45160 |
K1340.45180 |
K1340.45200 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A (for housing length H=30) (mm) | A (for housing length H=36) (mm) | A (for housing length H=40) (mm) | A (for housing length H=50) (mm) | A (for housing length H=60) (mm) | A=Tongue spacing (mm) |
---|---|---|---|---|---|---|---|---|---|---|
2.74 € | 1 | 4 Days | 18 | 24 | 28 | 38 | 48 | 6 | ||
2.74 € | 1 | 4 Days | 20 | 26 | 30 | 40 | 50 | 8 | ||
2.74 € | 1 | 4 Days | 26 | 32 | 36 | 46 | 56 | 14 | ||
2.74 € | 1 | 4 Days | 28 | 34 | 38 | 48 | 58 | 16 | ||
2.74 € | 1 | 4 Days | 30 | 36 | 40 | 50 | 60 | 18 | ||
2.74 € | 1 | 4 Days | 32 | 38 | 42 | 52 | 62 | 20 |