Tongue for quarter-turn lock, stainless steel (K1114) (K1114.245X240)

Tongue for quarter-turn lock, stainless steel (K1114) K1114.245X240

Product Details:

Manufacturer part number: K1114.245X240

Brand: KIPP

Price: 2.90

Delivery time: 4 Days


Technical Data:

A (for housing length H=18): 24 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1114.245X240

Part Number
K1114.245X240
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A (for housing length H=18)
(mm)

2.90 €

1 4 Days 24

Loading...

  1. 1

Basic information

Main material Stainless steel L=Tongue length(mm) 45

This page is Tongue for quarter-turn lock, stainless steel (K1114), part number K1114.245X240.
You can find the detail information about specifications and dimensions on part number K1114.245X240.

Variation of this product

Part Number
K1114.245X180
K1114.245X200
K1114.245X280
K1114.245X320
K1114.245X340
K1114.245X360
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A (for housing length H=18)
(mm)

2.90 €

1 4 Days 18

2.90 €

1 4 Days 20

2.90 €

1 4 Days 28

2.90 €

1 4 Days 32

2.90 €

1 4 Days 34

2.90 €

1 4 Days 36

Tech Support