Bullseye levels in round frame, Form A (K1155)

Bullseye levels in round frame, Form A (K1155)
· Application sectors: machine, fixture and vehicle construction, measuring technology

· Temperature range: -35°C to +55°C

· Various threaded pins available

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1155.1140930
K1155.1181130
K1155.1201230
K1155.1301530
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Outside diameter
(mm)
D2
(mm)
H=Height
(mm)

8.40 €

1 4 Days 14109.5

9.00 €

1 4 Days 181211

9.30 €

1 4 Days 201412

18.30 €

1 4 Days 302115

Loading...

  1. 1

Basic information

Main material Brass Surface finish body nickel-plated and high-gloss polished Component material Polyamide
Form A Sensitivity 30'

Tech Support