Manufacturer part number: K1155.2181230
Brand: KIPP
Price: 13.46 €
Delivery time: 4 Days
D1=Outside diameter: 18 mm
D2: 12 mm
D4: M6 mm
H=Height: 12 mm
H1: 5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1155.2181230
Main material | Brass | Surface finish body | nickel-plated and high-gloss polished | Component material | Polyamide |
---|---|---|---|---|---|
Form | B | Sensitivity | 30' |
This page is Bullseye levels in round frame, Form B with grub screw (K1155), part number K1155.2181230.
You can find the detail information about specifications and dimensions on part number K1155.2181230.
Configure
Part Number |
---|
K1155.2140730 |
K1155.2201230 |
K1155.2301530 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D1=Outside diameter (mm) | D2 (mm) | D4 (mm) | H=Height (mm) | H1 (mm) |
---|---|---|---|---|---|---|---|---|---|
10.78 € | 1 | 4 Days | 14 | 10 | M4 | 7.5 | 5 | ||
15.72 € | 1 | 4 Days | 20 | 14 | M5 | 12 | 8 | ||
25.35 € | 1 | 4 Days | 30 | 21 | M8 | 15 | 10 |