Bullseye levels with bead-edged frame (K1152) (K1152.201230)

Bullseye levels with bead-edged frame (K1152) K1152.201230

Product Details:

Manufacturer part number: K1152.201230

Brand: KIPP

Price: 12.58

Delivery time: 4 Days


Technical Data:

D=outside diameter: 25 mm

D1=Outside diameter: 20 mm

D2: 14 mm

H=Height: 12 mm

H1: 9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1152.201230

Part Number
K1152.201230
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=outside diameter
(mm)
D1=Outside diameter
(mm)
D2
(mm)
H=Height
(mm)
H1
(mm)

12.58 €

1 4 Days 252014129

Loading...

  1. 1

Basic information

Main material Brass Surface finish body nickel-plated and high-gloss polished Sensitivity 30'

This page is Bullseye levels with bead-edged frame (K1152), part number K1152.201230.
You can find the detail information about specifications and dimensions on part number K1152.201230.

Variation of this product

Part Number
K1152.181030
K1152.281330
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=outside diameter
(mm)
D1=Outside diameter
(mm)
D2
(mm)
H=Height
(mm)
H1
(mm)

9.43 €

1 4 Days 201812108

19.92 €

1 4 Days 3028201310

Tech Support