Wedge clamps jaw face smooth or serrated (K0039) (Part Numbers - CAD Download)

Wedge clamps jaw face smooth or serrated (K0039)
· Suitable for series clamping

· For high clamping forces

· Can be used both in a tapped hole and in a T-slot

· Tolerance compensation possible with elongated hole

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0039.1108
K0039.1110
K0039.1112
K0039.1116
K0039.1208
K0039.1210
K0039.1212
K0039.1216
K0039.2108
K0039.2110
K0039.2112
K0039.2116
K0039.2208
K0039.2210
K0039.2212
K0039.2216
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 1 Version 2 A max.
(mm)
A min.
(mm)
B=Width
(mm)
C
(mm)
D=thread
(mm)
E
(mm)
Clamping force max.
(kN)
Tightening torque max.
(Nm)

105.49 €

1 4 Days smoothnarrow33.530.52415M8X2521525

139.55 €

1 4 Days smoothnarrow37322819M10X253.52049

154.85 €

1 4 Days smoothnarrow49.5443022M12X403.53085

219.54 €

1 4 Days smoothnarrow62554029M16X60450210

131.03 €

1 4 Days smoothwide33.530.53015M8X2521525

163.36 €

1 4 Days smoothwide37323819M10X253.52049

190.59 €

1 4 Days smoothwide49.5444822M12X403.53085

244.95 €

1 4 Days smoothwide62554829M16X60450210

112.85 €

1 4 Days serratednarrow33.530.52415M8X2521525

149.32 €

1 4 Days serratednarrow37322819M10X253.52049

161.48 €

1 4 Days serratednarrow49.5443022M12X403.53085

232.69 €

1 4 Days serratednarrow62554029M16X60450210

140.65 €

1 4 Days serratedwide33.530.53015M8X2521525

171.91 €

1 4 Days serratedwide37323819M10X253.52049

201.42 €

1 4 Days serratedwide49.5444822M12X403.53085

259.22 €

1 4 Days serratedwide62554829M16X60450210

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body hardened Main colour black

Tech Support