Wedge clamps machinable (K0038) (K0038.04)

Wedge clamps machinable (K0038) K0038.04

Product Details:

Manufacturer part number: K0038.04

Brand: KIPP

Price: 46.48

Delivery time: 4 Days


Technical Data:

B1 min. - max.: 28.6 - 29.1 mm

B2: 10.6 mm

B3: 4.6 mm

D=thread: M4 mm

D1: M2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0038.04

Part Number
K0038.04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B1 min. - max.
(mm)
B2
(mm)
B3
(mm)
D=thread
(mm)
D1
(mm)
H
(mm)
H1
(mm)
L=Length
(mm)
L1
(mm)
Clamping force max.
(kN)
Tightening torque max.
(Nm)

46.48 €

1 4 Days 28.6 - 29.110.64.6M4M212.76.315.710.162.23.4

Loading...

  1. 1

Basic information

Main material Aluminium Surface finish body anodized Component material Mild steel
Surface finish component black oxidised

This page is Wedge clamps machinable (K0038), part number K0038.04.
You can find the detail information about specifications and dimensions on part number K0038.04.

Variation of this product

Part Number
K0038.06
K0038.08
K0038.12
K0038.16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B1 min. - max.
(mm)
B2
(mm)
B3
(mm)
D=thread
(mm)
D1
(mm)
H
(mm)
H1
(mm)
L=Length
(mm)
L1
(mm)
Clamping force max.
(kN)
Tightening torque max.
(Nm)

48.97 €

1 4 Days 38.1 - 3916.16.6M6M419.19.423.915.96.714.3

68.01 €

1 4 Days 50.8 - 5220.89.9M8M425.412.731.820.68.914.5

188.78 €

1 4 Days 76.2 - 7830.915.7M12M538.11947.530.515.638.4

307.98 €

1 4 Days 101.6 - 103.941.320.3M16M650.825.463.541.2826.774.6

Tech Support