Wedge clamps machinable (K0649) (K0649.3216)

Wedge clamps machinable (K0649) K0649.3216

Product Details:

Manufacturer part number: K0649.3216

Brand: KIPP

Price: 253.28

Delivery time: 4 Days


Technical Data:

Version 2: wide

A max.: 72 mm

A min.: 65 mm

B=Width: 48 mm

C: 29 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0649.3216

Part Number
K0649.3216
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 2 A max.
(mm)
A min.
(mm)
B=Width
(mm)
C
(mm)
D=thread
(mm)
E
(mm)
Clamping force max.
(kN)
Tightening torque max.
(Nm)

253.28 €

1 4 Days wide72654829M16X60438160

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered Main colour black
Surface finish component tempered

This page is Wedge clamps machinable (K0649), part number K0649.3216.
You can find the detail information about specifications and dimensions on part number K0649.3216.

Variation of this product

Part Number
K0649.3108
K0649.3110
K0649.3112
K0649.3116
K0649.3208
K0649.3210
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Version 2 A max.
(mm)
A min.
(mm)
B=Width
(mm)
C
(mm)
D=thread
(mm)
E
(mm)
Clamping force max.
(kN)
Tightening torque max.
(Nm)

110.58 €

1 4 Days narrow39.536.52415M8X2521119

146.33 €

1 4 Days narrow47422819M10X253.51537

158.24 €

1 4 Days narrow59.5543022M12X403.52365

228.03 €

1 4 Days narrow72654029M16X60438160

137.84 €

1 4 Days wide39.536.53015M8X2521119

168.48 €

1 4 Days wide47423819M10X253.51537

Tech Support