Telescopic slides, stainless steel for side mounting, full extension, load capacity up to 80 kg (K1715) (K1715.0400)

Telescopic slides, stainless steel for side mounting, full extension, load capacity up to 80 kg (K1715) K1715.0400

Product Details:

Manufacturer part number: K1715.0400

Brand: KIPP

Price: 193.87

Delivery time: 4 Days


Technical Data:

Stroke S: 403 mm

L=Length: 400 mm

Load capacity per pair (80,000 cycles): 60 kg

Loading/pair (10,000 cycles): 75 kg

A1: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1715.0400

Part Number
K1715.0400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke S
(mm)
L=Length
(mm)
Load capacity per pair (80,000 cycles)
(kg)
Loading/pair (10,000 cycles)
(kg)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A6
(mm)
A7
(mm)
A8
(mm)

193.87 €

1 4 Days 4034006075-19232022-160320

Loading...

  1. 1

Basic information

H=Height(mm) 35.3 B=Width(mm) 19.1 Main material Stainless steel
Surface finish body bright Assembly side mounting A(mm) 26
A5(mm) 32

This page is Telescopic slides, stainless steel for side mounting, full extension, load capacity up to 80 kg (K1715), part number K1715.0400.
You can find the detail information about specifications and dimensions on part number K1715.0400.

Variation of this product

Part Number
K1715.0300
K1715.0350
K1715.0450
K1715.0500
K1715.0550
K1715.0600
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke S
(mm)
L=Length
(mm)
Load capacity per pair (80,000 cycles)
(kg)
Loading/pair (10,000 cycles)
(kg)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A6
(mm)
A7
(mm)
A8
(mm)

173.24 €

1 4 Days 304.53005065-19222418--224

184.28 €

1 4 Days 3543505570-22425636--256

210.24 €

1 4 Days 4524506580-22435240-160352

225.68 €

1 4 Days 501500577525628841626160192416

241.71 €

1 4 Days 550.5550507028832048044160192448

244.69 €

1 4 Days 600600456532035251230192224512

Tech Support