Telescopic slides, stainless steel for side mounting, over-extension, load capacity up to 90 kg (K1716) (K1716.0457)

Telescopic slides, stainless steel for side mounting, over-extension, load capacity up to 90 kg (K1716) K1716.0457

Product Details:

Manufacturer part number: K1716.0457

Brand: KIPP

Price: 131.11

Delivery time: 4 Days


Technical Data:

Stroke S: 483 mm

L=Length: 457 mm

Loading per pair: 85 kg

A1: 123.8 mm

A2: 177.8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1716.0457

Part Number
K1716.0457
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke S
(mm)
L=Length
(mm)
Loading per pair
(kg)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A5
(mm)
A6
(mm)
A7
(mm)
A8
(mm)

131.11 €

1 4 Days 48345785123.8177.8314.4362387.4412.8400.1387.4

Loading...

  1. 1

Basic information

H=Height(mm) 51.6 B=Width(mm) 12.7 Main material Stainless steel
Surface finish body bright Assembly side mounting A(mm) 15.9

This page is Telescopic slides, stainless steel for side mounting, over-extension, load capacity up to 90 kg (K1716), part number K1716.0457.
You can find the detail information about specifications and dimensions on part number K1716.0457.

Variation of this product

Part Number
K1716.0305
K1716.0356
K1716.0406
K1716.0508
K1716.0559
K1716.0610
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke S
(mm)
L=Length
(mm)
Loading per pair
(kg)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A5
(mm)
A6
(mm)
A7
(mm)
A8
(mm)

118.22 €

1 4 Days 33030556---209.6235260.4247.7-

122.41 €

1 4 Days 38135668---260.4285.8311.2298.5285.8

126.87 €

1 4 Days 43240680123.8--311.2336.6362349.3336.6

139.58 €

1 4 Days 53350890123.8203.2365.3412.8438.2463.6450.9438.2

143.80 €

1 4 Days 58455990123.8228.6416.1463.6489514.4501.7489

152.25 €

1 4 Days 63561090123.8254466.9514.4539.8565.2552.5539.8

Tech Support