Telescopic slides, stainless steel for side mounting, partial extension, load capacity up to 65 kg (K1712) (K1712.0450)

Telescopic slides, stainless steel for side mounting, partial extension, load capacity up to 65 kg (K1712) K1712.0450

Product Details:

Manufacturer part number: K1712.0450

Brand: KIPP

Price: 78.63

Delivery time: 4 Days


Technical Data:

Stroke S: 320 mm

L=Length: 450 mm

Load capacity per pair (80,000 cycles): 50 kg

Loading/pair (10,000 cycles): 57 kg

A: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1712.0450

Part Number
K1712.0450
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke S
(mm)
L=Length
(mm)
Load capacity per pair (80,000 cycles)
(kg)
Loading/pair (10,000 cycles)
(kg)
A
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A5
(mm)
A6
(mm)
A7
(mm)
A8
(mm)

78.63 €

1 4 Days 320450505782242563844162242567.5

Loading...

  1. 1

Basic information

H=Height(mm) 35.34 B=Width(mm) 9.5 Main material Stainless steel
Surface finish body bright Assembly side mounting A1(mm) 32

This page is Telescopic slides, stainless steel for side mounting, partial extension, load capacity up to 65 kg (K1712), part number K1712.0450.
You can find the detail information about specifications and dimensions on part number K1712.0450.

Variation of this product

Part Number
K1712.0300
K1712.0350
K1712.0400
K1712.0500
K1712.0550
K1712.0600
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke S
(mm)
L=Length
(mm)
Load capacity per pair (80,000 cycles)
(kg)
Loading/pair (10,000 cycles)
(kg)
A
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A5
(mm)
A6
(mm)
A7
(mm)
A8
(mm)

67.86 €

1 4 Days 209300606518--22425612816017.5

71.76 €

1 4 Days 24535057633616019225628816019235.5

75.45 €

1 4 Days 28240054592216019232035216019221.5

82.14 €

1 4 Days 35750047532622425641644822425625.5

85.80 €

1 4 Days 39455045501228832048051228832011.5

89.27 €

1 4 Days 43260043463028832051254428832029.5

Tech Support