Telescopic slides, steel for side mounting, full extension, load capacity up to 227 kg, Form A left (K1719) (K1719.04060)

Telescopic slides, steel for side mounting, full extension, load capacity up to 227 kg, Form A left (K1719) K1719.04060

Product Details:

Manufacturer part number: K1719.04060

Brand: KIPP

Price: 129.19

Delivery time: 4 Days


Technical Data:

Stroke S: 406.4 mm

L=Length: 406.4 mm

Loading per pair: 272 kg

A1: - mm

A2: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1719.04060

Part Number
K1719.04060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke S
(mm)
L=Length
(mm)
Loading per pair
(kg)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A5
(mm)
A6
(mm)
A7
(mm)
A8
(mm)
A9
(mm)
A10
(mm)
A11
(mm)
A12
(mm)
A13
(mm)
A14
(mm)
A15
(mm)
A16
(mm)

129.19 €

1 4 Days 406.4406.4272---304.8362381-------255.5280.9300

Loading...

  1. 1

Basic information

H=Height(mm) 76.2 B=Width(mm) 19.1 Main material Steel
Surface finish body galvanised Assembly side mounting Form A
Form-Type left A(mm) 12.7

This page is Telescopic slides, steel for side mounting, full extension, load capacity up to 227 kg, Form A left (K1719), part number K1719.04060.
You can find the detail information about specifications and dimensions on part number K1719.04060.

Variation of this product

Part Number
K1719.03050
K1719.03560
K1719.04570
K1719.05080
K1719.05590
K1719.06100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke S
(mm)
L=Length
(mm)
Loading per pair
(kg)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A5
(mm)
A6
(mm)
A7
(mm)
A8
(mm)
A9
(mm)
A10
(mm)
A11
(mm)
A12
(mm)
A13
(mm)
A14
(mm)
A15
(mm)
A16
(mm)

117.32 €

1 4 Days 304.8304.8272---203.2260.4279.4-------153.9179.3198.4

121.76 €

1 4 Days 355.6355.6272---254311.2330.2-------204.7230.1249.2

137.09 €

1 4 Days 457.2457.2272---355.6412.8431.8127------306.3331.7350.8

142.99 €

1 4 Days 508508272---406.4463.6482.6127-----296.6357.1382.5401.6

152.01 €

1 4 Days 558.8558.8272---457.2514.4533.4127190.5----347.7407.9433.3452.4

163.47 €

1 4 Days 609.6609.6267---508565.2584.2127190.5----398.5458.7484.1503.2

Tech Support