Telescopic slides, steel for side mounting, full extension, load capacity up to 227 kg, Form B right (K1719)

Telescopic slides, steel for side mounting, full extension, load capacity up to 227 kg, Form B right (K1719)
· Latches in open and closed positions

· For heavy duty use

· Manual release

· Smooth running

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1719.03051
K1719.03561
K1719.04061
K1719.04571
K1719.05081
K1719.05591
K1719.06101
K1719.06601
K1719.07111
K1719.07621
K1719.08131
K1719.08641
K1719.09141
K1719.10161
K1719.10671
K1719.12191
K1719.13721
K1719.15241
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke Ls
(mm)
Rail Length L
(mm)
Loading per pair
(kg)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A5
(mm)
A6
(mm)
A7
(mm)
A8
(mm)
A9
(mm)
A10
(mm)
A11
(mm)
A12
(mm)
A13
(mm)
A14
(mm)
A15
(mm)
A16
(mm)

117.32 €

1 4 Days 304.8304.8272---203.2260.4279.4-------153.9179.3198.4

121.76 €

1 4 Days 355.6355.6272---254311.2330.2-------204.7230.1249.2

129.19 €

1 4 Days 406.4406.4272---304.8362381-------255.5280.9300

137.09 €

1 4 Days 457.2457.2272---355.6412.8431.8127------306.3331.7350.8

142.99 €

1 4 Days 508508272---406.4463.6482.6127-----296.6357.1382.5401.6

152.01 €

1 4 Days 558.8558.8272---457.2514.4533.4127190.5----347.7407.9433.3452.4

163.47 €

1 4 Days 609.6609.6267---508565.2584.2127190.5----398.5458.7484.1503.2

172.03 €

1 4 Days 660.4660.4264---558.8616635127190.5----449.3509.5534.9554

180.33 €

1 4 Days 711.2711.2261---609.6666.8685.8127190.5----500.1560.3585.7604.8

191.44 €

1 4 Days 762762258235-501.7660.4717.6736.6127190.5----550.9611.1636.5655.6

203.32 €

1 4 Days 812.8812.8256235-552.5711.2768.4787.4127190.5----601.7661.9687.3706.4

240.43 €

1 4 Days 863.6863.6256235-603.2762819.1838.2127190.5-520.7--652.5712.7738.1757.1

247.23 €

1 4 Days 914.4914.4248235-654.1812.8869.9889127190.5368.3520.7--703.3763.5788.9807.9

288.45 €

1 4 Days 10161016237235-755.7914.4971.5990.6127190.5368.3---804.9865.1890.5909.5

312.19 €

1 4 Days 1066.81066.8228235-806.5965.21022.41041.4127190.5368.3---855.7915.9941.3960.4

386.31 €

1 4 Days 1219.21219.2204235-958.91117.61174.81193.8127190.5368.3520.7825.5-1008.11068.31093.71112.8

433.53 €

1 4 Days 1371.61371.6196235-958.912701327.21346.2127190.5368.3520.7825.5-1160.51220.81246.21265.2

510.96 €

1 4 Days 15241524182235596.9958.91422.41479.51498.6127190.5368.3520.7825.51130.31312.91373.11398.51417.8

Loading...

  1. 1

Basic information

Height h(mm) 76.2 Width W(mm) 19.1 Main material Steel
Surface finish body galvanised Assembly side mounting Form B
Form-Type right A(mm) 12.7

Tech Support