Telescopic slides, steel for side mounting, full extension, load capacity up to 30 kg (K1569) (K1569.0350)

Telescopic slides, steel for side mounting, full extension, load capacity up to 30 kg (K1569) K1569.0350

Product Details:

Manufacturer part number: K1569.0350

Brand: KIPP

Price: 15.72

Delivery time: 4 Days


Technical Data:

Stroke S: 350 mm

L=Length: 350 mm

A2: 96 mm

A3: - mm

A4: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1569.0350

Part Number
K1569.0350
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke S
(mm)
L=Length
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A5
(mm)
A7
(mm)

15.72 €

1 4 Days 35035096---292

Loading...

  1. 1

Basic information

H=Height(mm) 45 B=Width(mm) 12.7 Main material Steel
Surface finish body galvanised and passivated Assembly Side mounting Loading per pair(kg) 30
A(mm) 35 A1(mm) 128 A6(mm) 35

This page is Telescopic slides, steel for side mounting, full extension, load capacity up to 30 kg (K1569), part number K1569.0350.
You can find the detail information about specifications and dimensions on part number K1569.0350.

Variation of this product

Part Number
K1569.0250
K1569.0300
K1569.0400
K1569.0450
K1569.0500
K1569.0550
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke S
(mm)
L=Length
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A5
(mm)
A7
(mm)

12.70 €

1 4 Days 250250----192

14.16 €

1 4 Days 30030096---242

17.19 €

1 4 Days 4004009696--342

18.70 €

1 4 Days 45045096128--392

20.17 €

1 4 Days 5005009612864-442

21.91 €

1 4 Days 550550961286432492

Tech Support