Telescopic slides, steel for side mounting, full extension, load capacity up to 35 kg (K1572) (K1572.0700)

Telescopic slides, steel for side mounting, full extension, load capacity up to 35 kg (K1572) K1572.0700

Product Details:

Manufacturer part number: K1572.0700

Brand: KIPP

Price: 53.48

Delivery time: 4 Days


Technical Data:

Stroke S: 700 mm

L=Length: 700 mm

A2: 96 mm

A3: 128 mm

A4: 192 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1572.0700

Part Number
K1572.0700
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke S
(mm)
L=Length
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A6
(mm)

53.48 €

1 4 Days 70070096128192592

Loading...

  1. 1

Basic information

H=Height(mm) 46 B=Width(mm) 12.7 Main material Steel
Surface finish body blue electro zinc-plated Assembly Side mounting Loading per pair(kg) 35
A(mm) 35 A1(mm) 128 A5(mm) 35

This page is Telescopic slides, steel for side mounting, full extension, load capacity up to 35 kg (K1572), part number K1572.0700.
You can find the detail information about specifications and dimensions on part number K1572.0700.

Variation of this product

Part Number
K1572.0300
K1572.0350
K1572.0400
K1572.0450
K1572.0500
K1572.0550
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke S
(mm)
L=Length
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A6
(mm)

27.77 €

1 4 Days 300300---192

30.56 €

1 4 Days 35035064--242

33.34 €

1 4 Days 40040096--292

36.12 €

1 4 Days 450450160--342

38.89 €

1 4 Days 5005009696-392

42.38 €

1 4 Days 55055096128-442

Tech Support