Telescopic slides, steel for side mounting, full extension, load capacity up to 45 kg (K1577) (K1577.0400)

Telescopic slides, steel for side mounting, full extension, load capacity up to 45 kg (K1577) K1577.0400

Product Details:

Manufacturer part number: K1577.0400

Brand: KIPP

Price: 19.25

Delivery time: 4 Days


Technical Data:

Stroke S: 400 mm

L=Length: 400 mm

A2: 96 mm

A3: 96 mm

A4: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1577.0400

Part Number
K1577.0400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke S
(mm)
L=Length
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A5
(mm)
A7
(mm)

19.25 €

1 4 Days 4004009696--342

Loading...

  1. 1

Basic information

H=Height(mm) 46 B=Width(mm) 12.7 Main material Steel
Surface finish body galvanised and passivated Assembly Side mounting Loading per pair(kg) 45
A(mm) 35 A1(mm) 128 A6(mm) 35

This page is Telescopic slides, steel for side mounting, full extension, load capacity up to 45 kg (K1577), part number K1577.0400.
You can find the detail information about specifications and dimensions on part number K1577.0400.

Variation of this product

Part Number
K1577.0250
K1577.0300
K1577.0350
K1577.0450
K1577.0500
K1577.0550
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke S
(mm)
L=Length
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A5
(mm)
A7
(mm)

14.16 €

1 4 Days 250250----192

15.80 €

1 4 Days 30030096---242

17.58 €

1 4 Days 35035096---292

21.00 €

1 4 Days 45045096128--392

22.67 €

1 4 Days 5005009612864-442

25.43 €

1 4 Days 550550961286432492

Tech Support