Telescopic slides, steel for side mounting, over-extension, load capacity up to 160 kg (K1718) (K1718.0450)

Telescopic slides, steel for side mounting, over-extension, load capacity up to 160 kg (K1718) K1718.0450

Product Details:

Manufacturer part number: K1718.0450

Brand: KIPP

Price: 96.76

Delivery time: 4 Days


Technical Data:

Stroke S: 473.5 mm

L=Length: 450 mm

Load capacity per pair (80,000 cycles): 140 kg

Loading/pair (10,000 cycles): 160 kg

A1: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1718.0450

Part Number
K1718.0450
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke S
(mm)
L=Length
(mm)
Load capacity per pair (80,000 cycles)
(kg)
Loading/pair (10,000 cycles)
(kg)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A5
(mm)
A6
(mm)
A7
(mm)
A8
(mm)

96.76 €

1 4 Days 473.5450140160-160192320352128160-

Loading...

  1. 1

Basic information

H=Height(mm) 53.1 B=Width(mm) 19.1 Main material Steel
Surface finish body passivated Assembly side mounting A(mm) 26

This page is Telescopic slides, steel for side mounting, over-extension, load capacity up to 160 kg (K1718), part number K1718.0450.
You can find the detail information about specifications and dimensions on part number K1718.0450.

Variation of this product

Part Number
K1718.0300
K1718.0350
K1718.0400
K1718.0500
K1718.0550
K1718.0600
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke S
(mm)
L=Length
(mm)
Load capacity per pair (80,000 cycles)
(kg)
Loading/pair (10,000 cycles)
(kg)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A5
(mm)
A6
(mm)
A7
(mm)
A8
(mm)

77.27 €

1 4 Days 323.5300120130---192224---

83.79 €

1 4 Days 373.5350120140---224256---

90.38 €

1 4 Days 423.5400130150-160192288320128160-

103.34 €

1 4 Days 523.5500140160-192224384416160192-

110.01 €

1 4 Days 573.5550140160-192224416448160192-

116.61 €

1 4 Days 623.5600120150-256288480512192256-

Tech Support