Telescopic slides, steel for side mounting, over-extension, load capacity up to 60 kg (K1578) (K1578.0300)

Telescopic slides, steel for side mounting, over-extension, load capacity up to 60 kg (K1578) K1578.0300

Product Details:

Manufacturer part number: K1578.0300

Brand: KIPP

Price: 34.62

Delivery time: 4 Days


Technical Data:

Stroke S: 338 mm

L=Length: 300 mm

A2: 96 mm

A3: - mm

A4: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1578.0300

Part Number
K1578.0300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke S
(mm)
L=Length
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A5
(mm)
A7
(mm)

34.62 €

1 4 Days 33830096---242

Loading...

  1. 1

Basic information

H=Height(mm) 50 B=Width(mm) 12.7 Main material Steel
Surface finish body galvanised and passivated Assembly Side mounting Loading per pair(kg) 60
A(mm) 35 A1(mm) 128 A6(mm) 35

This page is Telescopic slides, steel for side mounting, over-extension, load capacity up to 60 kg (K1578), part number K1578.0300.
You can find the detail information about specifications and dimensions on part number K1578.0300.

Variation of this product

Part Number
K1578.0250
K1578.0350
K1578.0400
K1578.0450
K1578.0500
K1578.0550
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke S
(mm)
L=Length
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A5
(mm)
A7
(mm)

32.02 €

1 4 Days 288250----192

38.09 €

1 4 Days 38835096---292

41.54 €

1 4 Days 4384009696--342

44.99 €

1 4 Days 48845096128--392

48.46 €

1 4 Days 5385009612864-442

52.79 €

1 4 Days 588550961286432492

Tech Support