Telescopic slides, steel for side mounting, partial extension, load capacity up to 50 kg (K1710) (K1710.0305)

Telescopic slides, steel for side mounting, partial extension, load capacity up to 50 kg (K1710) K1710.0305

Product Details:

Manufacturer part number: K1710.0305

Brand: KIPP

Price: 50.81

Delivery time: 4 Days


Technical Data:

Stroke Ls: 227 mm

Rail Length L: 305 mm

Loading per pair: 50 kg

A1: - mm

A2: 149.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1710.0305

Part Number
K1710.0305
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke Ls
(mm)
Rail Length L
(mm)
Loading per pair
(kg)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A5
(mm)
A6
(mm)
A7
(mm)

50.81 €

1 4 Days 22730550-149.2260.3273-152.4254

Loading...

  1. 1

Basic information

Height h(mm) 35.3 Width W(mm) 9.5 Main material Steel
Surface finish body passivated Assembly side mounting A(mm) 15.9

This page is Telescopic slides, steel for side mounting, partial extension, load capacity up to 50 kg (K1710), part number K1710.0305.
You can find the detail information about specifications and dimensions on part number K1710.0305.

Variation of this product

Part Number
K1710.0356
K1710.0406
K1710.0457
K1710.0508
K1710.0559
K1710.0610
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke Ls
(mm)
Rail Length L
(mm)
Loading per pair
(kg)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A5
(mm)
A6
(mm)
A7
(mm)

54.00 €

1 4 Days 27735650-200311.1323.8-203.2304.8

57.36 €

1 4 Days 30240645-250.8361.9374.6-254355.6

60.44 €

1 4 Days 32845745212.7301.6412.7425.4203.2304.8406.4

63.47 €

1 4 Days 37950840238.1352.4463.5476.2228.6355.6457.2

66.63 €

1 4 Days 40555940263.5403.2514.3527254406.4508

69.74 €

1 4 Days 42961035288.9454565.1577.8279.4457.2558.8

Tech Support