Telescopic slides, steel for side mounting, partial extension, load capacity up to 65 kg (K1711)

Telescopic slides, steel for side mounting, partial extension, load capacity up to 65 kg (K1711)
· Latches in open position

· Quick frontal release

· Suitable for flat mounting

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1711.0305
K1711.0356
K1711.0406
K1711.0457
K1711.0508
K1711.0559
K1711.0610
K1711.0660
K1711.0711
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke Ls
(mm)
Rail Length L
(mm)
Loading per pair
(kg)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A5
(mm)
A6
(mm)
A7
(mm)

68.89 €

1 4 Days 201.530565-136.5247.6260.3-215.9254

70.87 €

1 4 Days 252.535665-187.3298.4311.1-266.7304.8

74.24 €

1 4 Days 30340660-238.1349.2361.9-317.5355.6

77.26 €

1 4 Days 32945755200288.9400412.7203.2342.9406.4

80.40 €

1 4 Days 379.550850225.4339.7450.8463.5228.6393.7457.2

83.55 €

1 4 Days 40555940250.8390.5501.6514.3254419.1508

86.77 €

1 4 Days 430.561035276.2441.3552.4565.1279.4444.5558.8

98.00 €

1 4 Days 481.566030301.6492.1603.2615.9304.8495.3609.6

102.34 €

1 4 Days 506.571130327542.9654666.7330.2520.7660.4

Loading...

  1. 1

Basic information

Height h(mm) 35.3 Width W(mm) 9.5 Main material Steel
Surface finish body passivated Assembly side mounting A(mm) 28.6

Tech Support