Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1711.0356
Part Number
|
---|
K1711.0356 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke Ls (mm) | Rail Length L (mm) | Loading per pair (kg) | A1 (mm) | A2 (mm) | A3 (mm) | A4 (mm) | A5 (mm) | A6 (mm) | A7 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
70.87 € | 1 | 4 Days | 252.5 | 356 | 65 | - | 187.3 | 298.4 | 311.1 | - | 266.7 | 304.8 |
Loading...
Height h(mm) | 35.3 | Width W(mm) | 9.5 | Main material | Steel |
---|---|---|---|---|---|
Surface finish body | passivated | Assembly | side mounting | A(mm) | 28.6 |
This page is Telescopic slides, steel for side mounting, partial extension, load capacity up to 65 kg (K1711), part number K1711.0356.
You can find the detail information about specifications and dimensions on part number K1711.0356.
Configure
Basic Attributes
A1(mm)
A5(mm)
Type
Stroke Ls(mm)
Rail Length L(mm)
Loading per pair(kg)
A2(mm)
A3(mm)
A4(mm)
A6(mm)
A7(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1711.0305 |
K1711.0406 |
K1711.0457 |
K1711.0508 |
K1711.0559 |
K1711.0610 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke Ls (mm) | Rail Length L (mm) | Loading per pair (kg) | A1 (mm) | A2 (mm) | A3 (mm) | A4 (mm) | A5 (mm) | A6 (mm) | A7 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
68.89 € | 1 | 4 Days | 201.5 | 305 | 65 | - | 136.5 | 247.6 | 260.3 | - | 215.9 | 254 | ||
74.24 € | 1 | 4 Days | 303 | 406 | 60 | - | 238.1 | 349.2 | 361.9 | - | 317.5 | 355.6 | ||
77.26 € | 1 | 4 Days | 329 | 457 | 55 | 200 | 288.9 | 400 | 412.7 | 203.2 | 342.9 | 406.4 | ||
80.40 € | 1 | 4 Days | 379.5 | 508 | 50 | 225.4 | 339.7 | 450.8 | 463.5 | 228.6 | 393.7 | 457.2 | ||
83.55 € | 1 | 4 Days | 405 | 559 | 40 | 250.8 | 390.5 | 501.6 | 514.3 | 254 | 419.1 | 508 | ||
86.77 € | 1 | 4 Days | 430.5 | 610 | 35 | 276.2 | 441.3 | 552.4 | 565.1 | 279.4 | 444.5 | 558.8 |