Telescopic slides, steel for surface mounting, full extension, load capacity up to 35 kg (K1573) (K1573.0400)

Telescopic slides, steel for surface mounting, full extension, load capacity up to 35 kg (K1573) K1573.0400

Product Details:

Manufacturer part number: K1573.0400

Brand: KIPP

Price: 36.14

Delivery time: 4 Days


Technical Data:

Stroke S: 400 mm

L=Length: 400 mm

A2: 64 mm

A3: - mm

A4: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1573.0400

Part Number
K1573.0400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke S
(mm)
L=Length
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A6
(mm)

36.14 €

1 4 Days 40040064--315

Loading...

  1. 1

Basic information

H=Height(mm) 46 B=Width(mm) 12.7 Main material Steel
Surface finish body blue electro zinc-plated Assembly Surface mounting Loading per pair(kg) 35
A(mm) 35 A1(mm) 128 A5(mm) 35

This page is Telescopic slides, steel for surface mounting, full extension, load capacity up to 35 kg (K1573), part number K1573.0400.
You can find the detail information about specifications and dimensions on part number K1573.0400.

Variation of this product

Part Number
K1573.0300
K1573.0350
K1573.0450
K1573.0500
K1573.0550
K1573.0600
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke S
(mm)
L=Length
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A6
(mm)

30.12 €

1 4 Days 300300---230

33.14 €

1 4 Days 35035064--280

39.16 €

1 4 Days 45045096--365

42.17 €

1 4 Days 5005009664-415

45.92 €

1 4 Days 55055096128-465

49.69 €

1 4 Days 60060096160-515

Tech Support