Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1579.0350 |
K1579.0400 |
K1579.0450 |
K1579.0500 |
K1579.0550 |
K1579.0600 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke S (mm) | L=Length (mm) | A3 (mm) | A4 (mm) | A5 (mm) | A7 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
49.81 € | 1 | 4 Days | 388 | 350 | - | - | - | 283 | ||
54.34 € | 1 | 4 Days | 438 | 400 | 96 | - | - | 333 | ||
58.86 € | 1 | 4 Days | 488 | 450 | 128 | - | - | 383 | ||
63.39 € | 1 | 4 Days | 538 | 500 | 128 | 64 | - | 433 | ||
69.03 € | 1 | 4 Days | 588 | 550 | 128 | 64 | 32 | 483 | ||
74.72 € | 1 | 4 Days | 638 | 600 | 128 | 96 | 32 | 533 |
Loading...
H=Height(mm) | 50 | B=Width(mm) | 12.7 | Main material | Steel |
---|---|---|---|---|---|
Surface finish body | galvanised and passivated | Assembly | Surface mounting | Loading per pair(kg) | 60 |
A(mm) | 35 | A1(mm) | 128 | A2(mm) | 96 |
A6(mm) | 35 |
Configure
Basic Attributes
Stroke S(mm)
L=Length(mm)
A3(mm)
A4(mm)
A5(mm)
A7(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes