Quarter-turn lock in Hygienic DESIGN (K1354)

Quarter-turn lock in Hygienic DESIGN (K1354)
· Lock for hatches, control cabinets, steel cabinets or machine doors

· Application sectors: material handling, assembly, logistics, control cabinet construction, foodstuff industry

· Hygiene requirements acc. to DIN EN 1672-2 and DIN EN 14159, FDA compliant

· High-gloss polished surface (Ra 0.8 µm) ensures easy cleaning

· Stainless steel 1.4404

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1354.18

Part Number
K1354.18
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

53.18 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Stainless steel Steel code 1.4404 Component material Silicon
Component colour blue Actuation square D=diameter(mm) 30
H=Height(mm) 18 SW=key width(mm) 13

This page is Quarter-turn lock in Hygienic DESIGN (K1354), part number K1354.18.
You can find the detail information about specifications and dimensions on part number K1354.18.

Tech Support