Quarter-turn locks security (K0524) (K0524.181)

Quarter-turn locks security (K0524) K0524.181

Product Details:

Manufacturer part number: K0524.181

Brand: KIPP

Price: 3.50

Delivery time: 4 Days


Technical Data:

Surface finish body: chromed

Main colour: -

Item: Secure quarter-turn lock

Actuation: Key

H=Height: 18.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0524.181

Part Number
K0524.181
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Surface finish body Main colour Item Actuation H=Height
(mm)

3.50 €

1 4 Days chromed-Secure quarter-turn lockKey18.5

Loading...

  1. 1

Basic information

Main material Zinc S=Max. wall thickness(mm) 7 SW=key width(mm) 27

This page is Quarter-turn locks security (K0524), part number K0524.181.
You can find the detail information about specifications and dimensions on part number K0524.181.

Variation of this product

Part Number
K0524.182
K0524.9
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Surface finish body Main colour Item Actuation H=Height
(mm)

3.50 €

1 4 Days powder-coatedblackSecure quarter-turn lockKey18.5

0.84 €

1 4 Days chromed-Lock key--

Tech Support