Quarter-turn locks stainless steel (K1360) (Part Numbers - CAD Download)

Quarter-turn locks stainless steel (K1360)
· Lock for hatches, control cabinets, steel cabinets or machine doors

· Application sectors: material handling, assembly, logistics, control cabinet construction

· Water and dust proof to IP 65

· Stainless steel 1.4401 and 1.4301

· Actuation: 6 mm square or slot

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1360.1613
K1360.2013
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Actuation

20.72 €

1 4 Days square 6 mm

20.72 €

1 4 Days slot

Loading...

  1. 1

Basic information

Main material Stainless steel Steel code 1.4401 D=diameter(mm) 20
H=Height(mm) 13.5 S=Max. wall thickness(mm) 5

Tech Support