Quarter-turn locks stainless steel long version (K1352)

Quarter-turn locks stainless steel long version (K1352)
· Lock for hatches, control cabinets, steel cabinets or machine doors

· Application sectors: material handling, assembly, logistics, control cabinet construction

· Water and dust proof to IP 65

· Stainless steel 1.4305, 1.4404

· Actuation: 7 mm and 8 mm square, 3 mm and 5 mm double lug, wing grip

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1352.0030
K1352.0036
K1352.0040
K1352.0050
K1352.0060
K1352.1730
K1352.1736
K1352.1740
K1352.1750
K1352.1760
K1352.1830
K1352.1836
K1352.1840
K1352.1850
K1352.1860
K1352.4330
K1352.4336
K1352.4340
K1352.4350
K1352.4360
K1352.4530
K1352.4536
K1352.4540
K1352.4550
K1352.4560
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Actuation H=Height
(mm)
S=Max. wall thickness
(mm)

52.72 €

1 4 Days grip3020

56.24 €

1 4 Days grip3626

60.04 €

1 4 Days grip4030

66.69 €

1 4 Days grip5040

72.83 €

1 4 Days grip6050

49.06 €

1 4 Days square 7 mm3020

52.50 €

1 4 Days square 7 mm3626

56.91 €

1 4 Days square 7 mm4030

62.99 €

1 4 Days square 7 mm5040

69.90 €

1 4 Days square 7 mm6050

49.00 €

1 4 Days square 8 mm3020

52.46 €

1 4 Days square 8 mm3626

56.96 €

1 4 Days square 8 mm4030

62.99 €

1 4 Days square 8 mm5040

69.90 €

1 4 Days square 8 mm6050

49.30 €

1 4 Days double lug 3 mm3020

52.80 €

1 4 Days double lug 3 mm3626

57.79 €

1 4 Days double lug 3 mm4030

63.84 €

1 4 Days double lug 3 mm5040

70.16 €

1 4 Days double lug 3 mm6050

50.52 €

1 4 Days double lug 5 mm3020

52.97 €

1 4 Days double lug 5 mm3626

57.40 €

1 4 Days double lug 5 mm4030

64.63 €

1 4 Days double lug 5 mm5040

70.35 €

1 4 Days double lug 5 mm6050

Loading...

  1. 1

Basic information

Main material Stainless steel Steel code 1.4305 D=diameter(mm) 28

Tech Support