Quarter-turn security locks stainless steel (K1350) (K1350.14518)

Quarter-turn security locks stainless steel (K1350) K1350.14518

Product Details:

Manufacturer part number: K1350.14518

Brand: KIPP

Price: 52.28

Delivery time: 4 Days


Technical Data:

Version 1: right


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1350.14518

Part Number
K1350.14518
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 1

52.28 €

1 4 Days right

Loading...

  1. 1

Basic information

Main material Stainless steel Steel code 1.4401 Actuation double lug 5 mm
D=diameter(mm) 30 H=Height(mm) 18

This page is Quarter-turn security locks stainless steel (K1350), part number K1350.14518.
You can find the detail information about specifications and dimensions on part number K1350.14518.

Variation of this product

Part Number
K1350.24518
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Version 1

52.28 €

1 4 Days left

Tech Support