Hook clamps ground Form C (K0014)

Hook clamps ground Form C (K0014)
· Collar, ground toleranced dimension

· Diverse versions and sizes

· Application sectors: machine construction, toolmaking, fixture construction

· For clamping any workpiece and component

· Low space requirement

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0014.312140
K0014.312150
K0014.312160
K0014.316150
K0014.316160
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
D=Diameter
(mm)
D1
(mm)
H=Height
(mm)
H1
(mm)
H3
(mm)
H4
(mm)
L
(mm)
R
(mm)
Socket head screw DIN 912 Tightening torque max.
(Nm)
F max.
(kN)

70.15 €

1 4 Days 182532926611103140M12x8058.822.6

80.22 €

1 4 Days 182532926811133850M12x804918.5

83.92 €

1 4 Days 182532926811134660M12x8045.115.2

99.25 €

1 4 Days 2232361017515163850M16x8514738

104.21 €

1 4 Days 2232361017515164660M16x85127.433

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body black oxidised Form C
D2(mm) M12 H2(mm) 39 H5 max. clamping range(mm) 15

Tech Support